Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SFG22HD-10-3-96

Base Product: G22-SERIES-TOWER

  • Available in:
  • North America

G22HD High Capacity Sector Frame with 2 7/8in OD x 10.5ft face. Includes three 2 3/8in OD x 96in antenna pipes.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type High capacity Tower sector frame
Product Series G2
Ordering Note CommScope® standard product in the United States and Canada
Warranty One year

General Specifications

Application 4G LTE antenna/radio mount
Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 3
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.400 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.400 mm | 126 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1041.400 mm | 41 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (3) | Stiff arms (2) | Tower attachment
Packaging quantity 1

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type High capacity Tower sector frame
Product Series G2
Ordering Note CommScope® standard product in the United States and Canada
Warranty One year

General Specifications

Application 4G LTE antenna/radio mount
Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 3
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.400 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.400 mm | 126 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1041.400 mm | 41 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (3) | Stiff arms (2) | Tower attachment
Packaging quantity 1

Product Specification

Product Specification