Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SFG22RHDX-11-B

Base Product: PIM-GUARD-MOUNTS

G22RHDX Tower Sector Frame with spine extension for RRU Mounting, 11 ft x 2.88 in OD face pipes. Base Kit Only. No antenna pipes.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
• Extended spine for SFG22 RHDX mounts that decrease PIM
from radio relocation
• Increased versatility and stability
• Updated frame provides higher loading
• More RRU mounting available, reducing need for additional
mounts
• Better load management
• Less structure stress
• Can be used in combination with APEX RRU mounts

Product Classification

Product Type High capacity Tower sector frame
Product Brand PIM-guard
Product Series G2

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 0
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Face Width 3.353 m | 11 ft
Width 3352.800 mm | 132 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Stand-off Distance 1066.800 mm | 42 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Frame | Stiff arms (2) | Tower attachment
Packaging quantity 1

Product Classification

Product Type High capacity Tower sector frame
Product Brand PIM-guard
Product Series G2

General Specifications

Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 0
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Face Width 3.353 m | 11 ft
Width 3352.800 mm | 132 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Stand-off Distance 1066.800 mm | 42 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Frame | Stiff arms (2) | Tower attachment
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification