SFG2393-LLHK
Base Product: MOUNT-ACCESSORIES
Large Tower Leg Mounting Kit for SFG2x Sector Frame Series. For Tower legs 8" to 16"
Specifications
Product Classification
Product Type | Saddle mount |
Product Series | G2 |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Height | 127.000 mm | 5 in |
Width | 551.180 mm | 21.7 in |
Mounting Diameter, maximum | 406.400 mm | 16 in |
Mounting Diameter, minimum | 203.200 mm | 8 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Saddle mount |
Packaging quantity | 1 |
Weight, net | 58.831 kg | 129.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Saddle mount |
Product Series | G2 |
General Specifications
Mounting | Round and angle legs |
Pipe, quantity | 0 |
Sectors, quantity | 1 |
Dimensions
Height | 127.000 mm | 5 in |
Width | 551.180 mm | 21.7 in |
Mounting Diameter, maximum | 406.400 mm | 16 in |
Mounting Diameter, minimum | 203.200 mm | 8 in |
Pipe Outer Diameter | 0.000 mm | 0 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Saddle mount |
Packaging quantity | 1 |
Weight, net | 58.831 kg | 129.7 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse