SHK-78-3-P
Base Product: SHK-SERIES-HANGER-BLOCKS
Single Hanger Kit for 7/8 in coaxial cable, triple stack; includes hardware and angle adapter
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 3 |
Color | Black |
Hanger Type | Composite clamp |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 152.4 mm | 6.000 in |
Width | 26.2 mm | 1.031 in |
Length | 60.2 mm | 2.370 in |
Compatible Cable Diameter Range | 26.7–28.2 mm |
Compatible Diameter, maximum | 28.2 mm | 1.110 in |
Compatible Diameter, minimum | 26.7 mm | 1.051 in |
Nominal Size | 7/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 15 cm | 5.906 in |
Width, packed | 15 cm | 5.906 in |
Length, packed | 3 cm | 1.181 in |
Included | Angle adapter | Hardware |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 3 |
Color | Black |
Hanger Type | Composite clamp |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 152.4 mm | 6.000 in |
Width | 26.2 mm | 1.031 in |
Length | 60.2 mm | 2.370 in |
Compatible Cable Diameter Range | 26.7–28.2 mm |
Compatible Diameter, maximum | 28.2 mm | 1.110 in |
Compatible Diameter, minimum | 26.7 mm | 1.051 in |
Nominal Size | 7/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 15 cm | 5.906 in |
Width, packed | 15 cm | 5.906 in |
Length, packed | 3 cm | 1.181 in |
Included | Angle adapter | Hardware |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse