SSHA-38
Base Product: HG-SERIES-GROMMETS
Hanger Adapter Grommet for use with 3/8 in cable
Specifications
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | SnapStak® hanger adapter |
Cables per Hanger | 1 |
Dimensions
Outside Width | 24.384 mm | 0.96 in |
Outside Length | 47.244 mm | 1.86 in |
Diameter Range (cable 1) | 9 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 3/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 5 cm | 1.969 in |
Width, packed | 8 cm | 3.15 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 10 |
Weight, gross | 0.11 kg | 0.243 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grommet |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | SnapStak® hanger adapter |
Cables per Hanger | 1 |
Dimensions
Outside Width | 24.384 mm | 0.96 in |
Outside Length | 47.244 mm | 1.86 in |
Diameter Range (cable 1) | 9 mm |
Diameter Range (cable 2) | NA |
Nominal Size | 3/8 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 5 cm | 1.969 in |
Width, packed | 8 cm | 3.15 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 10 |
Weight, gross | 0.11 kg | 0.243 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse