TF-MSS-2
Base Product: MOUNT-ACCESSORIES
Tower Face Mount Stiff Arm Strut Support
Specifications
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD |
Pipe, quantity | 1 |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 254 mm | 10 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes |
Packaging quantity | 1 |
Weight, net | 19.096 kg | 42.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Pipe, 60.3 mm (2-3/8 in ) OD |
Pipe, quantity | 1 |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 254 mm | 10 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes |
Packaging quantity | 1 |
Weight, net | 19.096 kg | 42.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse