TF-MSS-3
Base Product: MOUNT-ACCESSORIES
Tower Face Mount Stiff Arm Strut Support
Specifications
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 254 mm | 10 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes |
Packaging quantity | 1 |
Weight, net | 20.185 kg | 44.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 254 mm | 10 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes |
Packaging quantity | 1 |
Weight, net | 20.185 kg | 44.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse