VZWSMART-PLK7 | MONOPOLE COLLAR MOUNT ASSEMBLY
MONOPOLE COLLAR MOUNT ASSEMBLY
Features and Benefits
Collar / Ring Mount for 10” to 45” OD Monopoles with 6” x 6” x 5/8” bolt pattern
Specifications
Product Classification
Product Type | Universal ring mount |
Ordering Note | ANDREW® non-standard product |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ring mount | Threaded rod |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Universal ring mount |
Ordering Note | ANDREW® non-standard product |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Mounting Diameter, maximum | 1143.000 mm | 45 in |
Mounting Diameter, minimum | 304.800 mm | 12 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ring mount | Threaded rod |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse