WT-SPM-E1
Stackable Pod Mount Extension, 12 in
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Stackable pod mount |
Dimensions
Height | 1320.8 mm | 52 in |
Width | 1320.8 mm | 52 in |
Length | 304.8 mm | 12 in |
Compatible Diameter | 1219.2 mm | 48 in |
Pipe Outer Diameter | 1066.8 mm | 42 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Extension | Hardware |
Packaging quantity | 1 |
Weight, net | 171.912 kg | 379 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Stackable pod mount |
Dimensions
Height | 1320.8 mm | 52 in |
Width | 1320.8 mm | 52 in |
Length | 304.8 mm | 12 in |
Compatible Diameter | 1219.2 mm | 48 in |
Pipe Outer Diameter | 1066.8 mm | 42 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Extension | Hardware |
Packaging quantity | 1 |
Weight, net | 171.912 kg | 379 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse