WT-SPM12-12-126
Stackable Pod Mount Assembly, 3-sector platform, 12 ft face, twelve 2-3/8 in OD x 126 in plain end pipes included
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Hatch plate |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Length | 3810 mm | 150 in |
Pipe Length | 3200.4 mm | 126 in |
Compatible Diameter | 1219.2 mm | 48 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes (12) | Platform |
Packaging quantity | 1 |
Weight, net | 1450.18 kg | 3197.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Hatch plate |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Length | 3810 mm | 150 in |
Pipe Length | 3200.4 mm | 126 in |
Compatible Diameter | 1219.2 mm | 48 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes (12) | Platform |
Packaging quantity | 1 |
Weight, net | 1450.18 kg | 3197.1 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse