ZB-H4
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Horizontal Z-bracket, 11 in, for seven coaxial cable runs
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Z-Bracket |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Walls |
Dimensions
Height | 50.8 mm | 2 in |
Width | 152.4 mm | 6 in |
Length | 279.4 mm | 11 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Z-bracket |
Packaging quantity | 1 |
Weight, net | 1.2 kg | 2.646 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Z-Bracket |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Walls |
Dimensions
Height | 50.8 mm | 2 in |
Width | 152.4 mm | 6 in |
Length | 279.4 mm | 11 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Z-bracket |
Packaging quantity | 1 |
Weight, net | 1.2 kg | 2.646 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse