ZB-V6
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Vertical Z-bracket, 3.8 in, for 6 coaxial cable runs
Specifications
Product Classification
Product Type | Z-Bracket |
General Specifications
Cable Runs, quantity | 6 |
Hole, quantity | 6 |
Mounting | Waveguide bridge channel or surface |
Rungs, quantity | 1 |
Dimensions
Width | 96.52 mm | 3.8 in |
Length | 254 mm | 10 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Z-Bracket |
General Specifications
Cable Runs, quantity | 6 |
Hole, quantity | 6 |
Mounting | Waveguide bridge channel or surface |
Rungs, quantity | 1 |
Dimensions
Width | 96.52 mm | 3.8 in |
Length | 254 mm | 10 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse