Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SHK-SERIES-HANGER-BLOCKS

Base Product

SHK-Series Hanger Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of SHK-SERIES-HANGER-BLOCKS by selecting options

Loading...
Product
Product Brand Product Type Material Type Hanger Type Mounting Compatible Cable Diameter Range Nominal Size Maximum Stack Height
SHK-114-1-P SHK-114-1-P
Single Hanger Kit for 1-1/4 in coaxial cable, single stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 38.1–40.1 mm 1-1/4 in 1
SHK-12-1-P SHK-12-1-P
Single Hanger Kit for 1/2 in coaxial cable, single stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 15.2–16.3 mm 1/2 in 1
SHK-12-2-P SHK-12-2-P
Single Hanger Kit for 1/2 in coaxial cable, double stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 15.2–16.3 mm 1/2 in 2
SHK-12-3-P SHK-12-3-P
Single Hanger Kit for 1/2 in coaxial cable, triple stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 15.2–16.3 mm 1/2 in 3
SHK-158-1-P SHK-158-1-P
Single Hanger Kit for 1-5/8 in coaxial cable, single stack; includes hardware and angle adapter
ValuSite™ Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 49–51.1 mm 1-5/8 in 1
SHK-19-1-PV2 SHK-19-1-PV2
Hanger Kit for single stack for 19.6 to 20.1mm cable; includes ten sets of hardware, angle adapters
HELIAX® Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 19.6–20.1 mm NA 1
SHK-19-3-PV2 SHK-19-3-PV2
Hanger Kit for triple stack for 19.6 to 20.1mm cable; includes ten sets of hardware, angle adaptersfor
HELIAX® Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 19.6–20.1 mm NA 3
SHK-24-1-PV2 SHK-24-1-PV2
Hanger Kit for single stack for 23.6 to 24.1mm cable; includes ten sets of hardware, angle adapters
HELIAX® Hanger kit Engineered plastic | Stainless steel 304 Composite clamp M8 hardware 23.6–24.1 mm NA 1

Product Classification

Product Type Hanger kit
Product Brand ValuSite™

General Specifications

Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Classification

Product Type Hanger kit
Product Brand ValuSite™

General Specifications

Color Black
Hanger Type Composite clamp
Mounting M8 hardware

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight
UV Resistance, minimum with no degradation ≥100 hours exposure in accelerated UV life chamber

Product Specification

Product Specification