Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

T-ARMS

Base Product

SF-HPM Series Tower T-Frame/T-Arm Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of T-ARMS by selecting options

Loading...
Product
Mounting Width Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
SF-HPM-B SF-HPM-B
Heavy Duty Square T-Arm Base Kit, 2-7/8" OD pipe ordered separately
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 38.100 mm | 1.5 in
SF-HPM3-126 SF-HPM3-126
Heavy Duty Square T-Arm Base Kit with two 10 ft 6 in, 2–7/8 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in 3200.4 mm | 126 in
SF-HPM3-72 SF-HPM3-72
Heavy Duty Square T-Arm Base Kit with two 6 ft 2–7/8 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in 1828.8 mm | 72 in
SF-HPM3-96 SF-HPM3-96
Heavy Duty Square T-Arm Base Kit with two 8 ft, 2–7/8 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in 2438.4 mm | 96 in
SF-HPM3-B SF-HPM3-B
Heavy Duty Square T-Arm Base Kit for 2–7/8 in OD face pipe supports, pipe ordered separately
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 1.676 m | 5.5 ft 203.2 mm | 8 in 0 mm | 0 in 73.66 mm | 2.9 in
SF-HPM35-126 SF-HPM35-126
Heavy Duty Square T-Arm Base Kit with two 10 ft 6 in, 3–1/2 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 0.152 m | 0.5 ft 203.2 mm | 8 in 0 mm | 0 in 88.9 mm | 3.5 in 3200.4 mm | 126 in
SF-HPM35-72 SF-HPM35-72
Heavy Duty Square T-Arm Base Kit with two 6 ft, 3–1/2 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 0.152 m | 0.5 ft 203.2 mm | 8 in 0 mm | 0 in 88.9 mm | 3.5 in 1828.8 mm | 72 in
SF-HPM35-96 SF-HPM35-96
Heavy Duty Square T-Arm Base Kit with two 8 ft, 3–1/2 in OD face pipe supports, includes pipe
Angle 60° | 203.2 mm (8 in) | Angle 90° | 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 1676.4 mm | 66 in Co-location dual pipe mount kit 0.152 m | 0.5 ft 203.2 mm | 8 in 0 mm | 0 in 88.9 mm | 3.5 in 2438.4 mm | 96 in
Features and Benefits
SF-HPM Series Tower T-Frame/T-Arm Mounts: Our Single T-Arm Kits for Towers are designed with up to 52” Pipe-to-Pipe separation and are offered with and without antenna pipes. Antenna pipe options include 2-7/8” or 3-1/2” OD pipes in 72”, 96”, or 126” lengths.

Product Classification

Product Type Tower T-Frame Kit

Product Classification

Product Type Tower T-Frame Kit

Product Specification

Product Specification