H5FPB-110-S
1-5/8 in EIA Female Flange for 7/8 in HJ5-50 air dielectric cables. Includes gas barrier that can be drilled in predetermined location for gas-pass.
Specifications
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | HJ5-50 |
Gas Barrier | No |
Inner Contact Attachment Method | Spring fingers |
Inner Contact Plating | Silver |
Interface | 1-5/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Dimensions
Length | 115.062 mm | 4.53 in |
Diameter | 88.392 mm | 3.48 in |
Nominal Size | 7/8 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 2.2 kW @ 960 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2200 MHz |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2121 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2200 MHz | 1.030 | 36.61 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.85 kg | 1.874 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | HJ5-50 |
Gas Barrier | No |
Inner Contact Attachment Method | Spring fingers |
Inner Contact Plating | Silver |
Interface | 1-5/8 in EIA Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Dimensions
Length | 115.062 mm | 4.53 in |
Diameter | 88.392 mm | 3.48 in |
Nominal Size | 7/8 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 2.2 kW @ 960 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 6 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2200 MHz |
Peak Power, maximum | 90 kW |
RF Operating Voltage, maximum (vrms) | 2121 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2200 MHz | 1.030 | 36.61 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Packaging and Weights
Weight, net | 0.85 kg | 1.874 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse