Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DPJ08-208

Base Product

HELIAX® Power cable jumper

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of DPJ08-208 by selecting options

Loading...
Product
Regional Availability Portfolio Product Series Product Type Conductors, quantity Conductor Gauge, singles
DPJ08-208-27F DPJ08-208-27F
HELIAX® Remote Radio Head Power Y-Cable, OVP Top Enclosure End: one Red and one Black 8 AWG Conductors. RRU end: 2x8 AWG power cords with 1 Red and 1 Black conductors per cord. RRU length 2 feet, OVP length 25 feet
North America CommScope® PWRT Power cable assembly 2 8 AWG

Product Classification

Portfolio CommScope®
Product Type Power cable assembly

General Specifications

Cable Type Power

Product Classification

Portfolio CommScope®
Product Type Power cable assembly

General Specifications

Cable Type Power

Product Specification

Product Specification