C61L01P43
Power Cable Assembly, TMA, dual SMB female to receive multicoupler, 8 m
Specifications
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Receive multicoupler |
Conductor Type | RG178 |
Conductors, quantity | 2 |
Connector Interface | 4-pin single row header Female | SMB Female |
Dimensions
Length | 8000 mm | 314.961 in |
Material Specifications
Material Type | FEP |
Product Classification
Product Type | Power cable assembly |
General Specifications
Application | Receive multicoupler |
Conductor Type | RG178 |
Conductors, quantity | 2 |
Connector Interface | 4-pin single row header Female | SMB Female |
Dimensions
Length | 8000 mm | 314.961 in |
Material Specifications
Material Type | FEP |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse