1316MCLICK
Base Product: CLICK-SERIES-HANGERS
Miniature Click-on Hanger for 13–16 mm cable - Hardware Sold Separately
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | M8 through hole |
Dimensions
Maximum Stack Height | 3 |
Height | 38.1 mm | 1.500 in |
Width | 24.9 mm | 0.980 in |
Length | 55.1 mm | 2.169 in |
Compatible Cable Diameter Range | 13–16 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 13.7 mm | 0.539 in |
Nominal Size | 1/2 in | 3/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 44.7 cm | 17.598 in |
Width, packed | 39.4 cm | 15.512 in |
Length, packed | 17.7 cm | 6.969 in |
Packaging quantity | 10 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | M8 through hole |
Dimensions
Maximum Stack Height | 3 |
Height | 38.1 mm | 1.500 in |
Width | 24.9 mm | 0.980 in |
Length | 55.1 mm | 2.169 in |
Compatible Cable Diameter Range | 13–16 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 13.7 mm | 0.539 in |
Nominal Size | 1/2 in | 3/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 44.7 cm | 17.598 in |
Width, packed | 39.4 cm | 15.512 in |
Length, packed | 17.7 cm | 6.969 in |
Packaging quantity | 10 |
Weight, gross | 0.05 kg | 0.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Technical Publication
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse