204673-3
Base Product: ENTRY-PANEL-SERIES
Three 4" Port Entrance Panel, 1" x 3"
Specifications
Product Classification
Product Type | Entrance panel |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 3 |
Panel Type | Multiple |
Dimensions
Height | 241.3 mm | 9.5 in |
Width | 508 mm | 20 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 668.02 mm | 26.3 in |
Width, packed | 459.74 mm | 18.1 in |
Length, packed | 50.8 mm | 2 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Entrance panel |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 3 |
Panel Type | Multiple |
Dimensions
Height | 241.3 mm | 9.5 in |
Width | 508 mm | 20 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 668.02 mm | 26.3 in |
Width, packed | 459.74 mm | 18.1 in |
Length, packed | 50.8 mm | 2 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse