Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

204989-10

Base Product: GROUNDING-SERIES

Standard Grounding Kit for elliptical waveguide 43

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Grounding kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Cable Type Elliptical waveguide
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Copper
Lug Attachment Factory attached
Lug Type One-hole lug, screw on
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 609.6 mm | 24 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 50.8 mm | 2 in
Compatible Diameter, minimum 49.022 mm | 1.93 in
Nominal Size NA
Waveguide Size WR187 | WG12 | R48

Electrical Specifications

Current Handling Tested to withstand 130,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 266.7 mm | 10.5 in
Width, packed 266.7 mm | 10.5 in
Length, packed 58.42 mm | 2.3 in
Included Grounding kit | Hardware | Lug | One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape
Packaging quantity 1
Weight, gross 0.64 kg | 1.411 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Grounding kit
Product Brand HELIAX®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Cable Type Elliptical waveguide
Color Black
Grounding Kit Type Standard Grounding Kits
Grounding Strap Material Copper
Lug Attachment Factory attached
Lug Type One-hole lug, screw on
Thread Size 3/8 in

Dimensions

Bonding Conductor Length 609.6 mm | 24 in
Cable Jacketing Removal Length, maximum 58.42 mm | 2.3 in
Cable Jacketing Removal Length, minimum 55.88 mm | 2.2 in
Compatible Diameter, maximum 50.8 mm | 2 in
Compatible Diameter, minimum 49.022 mm | 1.93 in
Nominal Size NA
Waveguide Size WR187 | WG12 | R48

Electrical Specifications

Current Handling Tested to withstand 130,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Rivet Material Copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Packaging and Weights

Height, packed 266.7 mm | 10.5 in
Width, packed 266.7 mm | 10.5 in
Length, packed 58.42 mm | 2.3 in
Included Grounding kit | Hardware | Lug | One roll of 2 in PVC tape | One roll of 24 in butyl rubber tape
Packaging quantity 1
Weight, gross 0.64 kg | 1.411 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification