223158-2
Base Product: GROUNDING-SERIES
Standard Grounding Kit for 1/4 in and 3/8 in corrugated coaxial cable and elliptical waveguide 240 and 380
Specifications
Product Classification
Product Type | Grounding kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Bonding Conductor Jacketing Material | PVC |
Bonding Conductor Material | Copper |
Bonding Conductor Wire Size | 6 gauge |
Cable Type | Corrugated | Elliptical waveguide |
Color | Black |
Grounding Kit Type | Standard Grounding Kits |
Grounding Strap Material | Copper |
Lug Attachment | Factory attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in |
Dimensions
Bonding Conductor Length | 609.6 mm | 24 in |
Cable Jacketing Removal Length, maximum | 58.42 mm | 2.3 in |
Cable Jacketing Removal Length, minimum | 55.88 mm | 2.2 in |
Compatible Diameter, maximum | 9.652 mm | 0.38 in |
Compatible Diameter, minimum | 6.223 mm | 0.245 in |
Nominal Size | 1/4 in | 3/8 in |
Waveguide Size | WR28 | WG22 | R320 | WR42 | WG20 | R220 |
Electrical Specifications
Current Handling | Tested to withstand 100,000 amps peak current surge |
Current Handling Test Method | MIL-STD-1757 |
Grounding, Bonding and Shielding Test Method | MIL-STD-188-124A |
Lightning Protection Test Method | IEC 1024-1 |
Material Specifications
Rivet Material | Copper |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Blowing Rain Test Method | MIL-STD-810, Method 506 |
Corrosion Test Method | MIL-STD-1344, Method 1001 |
Freezing Rain/Icing Test Method | MIL-STD-810, Method 521 |
Humidity Test Method | MIL-STD-1344, Method 1002 |
Immersion Test Method | IEC 60529:2001, IP68 |
UV Resistance Test Method | MIL-STD-810, Method 505 |
Vibration Test Method | MIL-STD-202, Method 214 |
Weatherproofing Method | Butyl and electric tape |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 50.8 mm | 2 in |
Included | Grounding kit | Hardware | Lug | One roll of 2-1/2 in butyl rubber tape | One roll of 3/4 in PVC tape |
Packaging quantity | 1 |
Weight, gross | 0.26 kg | 0.573 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grounding kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Bonding Conductor Jacketing Material | PVC |
Bonding Conductor Material | Copper |
Bonding Conductor Wire Size | 6 gauge |
Cable Type | Corrugated | Elliptical waveguide |
Color | Black |
Grounding Kit Type | Standard Grounding Kits |
Grounding Strap Material | Copper |
Lug Attachment | Factory attached |
Lug Type | Two-hole lug |
Thread Size | 3/8 in |
Dimensions
Bonding Conductor Length | 609.6 mm | 24 in |
Cable Jacketing Removal Length, maximum | 58.42 mm | 2.3 in |
Cable Jacketing Removal Length, minimum | 55.88 mm | 2.2 in |
Compatible Diameter, maximum | 9.652 mm | 0.38 in |
Compatible Diameter, minimum | 6.223 mm | 0.245 in |
Nominal Size | 1/4 in | 3/8 in |
Waveguide Size | WR28 | WG22 | R320 | WR42 | WG20 | R220 |
Electrical Specifications
Current Handling | Tested to withstand 100,000 amps peak current surge |
Current Handling Test Method | MIL-STD-1757 |
Grounding, Bonding and Shielding Test Method | MIL-STD-188-124A |
Lightning Protection Test Method | IEC 1024-1 |
Material Specifications
Rivet Material | Copper |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Blowing Rain Test Method | MIL-STD-810, Method 506 |
Corrosion Test Method | MIL-STD-1344, Method 1001 |
Freezing Rain/Icing Test Method | MIL-STD-810, Method 521 |
Humidity Test Method | MIL-STD-1344, Method 1002 |
Immersion Test Method | IEC 60529:2001, IP68 |
UV Resistance Test Method | MIL-STD-810, Method 505 |
Vibration Test Method | MIL-STD-202, Method 214 |
Weatherproofing Method | Butyl and electric tape |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 50.8 mm | 2 in |
Included | Grounding kit | Hardware | Lug | One roll of 2-1/2 in butyl rubber tape | One roll of 3/4 in PVC tape |
Packaging quantity | 1 |
Weight, gross | 0.26 kg | 0.573 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse