Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

243095-11

Base Product: 243095-SERIES-HARDWARE

Stainless Steel Hardware Kit for 1/2 in or 7/8 in Block style hangers, includes M10 bolts and hardware, 101.09 mm (3.98 in) length

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size M10

Dimensions

Maximum Stack Height 1
Length 101.092 mm | 3.98 in
Nominal Size 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 304

Packaging and Weights

Height, packed 50.8 mm | 2 in
Width, packed 20.32 mm | 0.8 in
Length, packed 20.32 mm | 0.8 in
Included Forty flat washers | Forty lock washers | Ten M10 threaded rods | Twenty hex nuts
Packaging quantity 10
Weight, gross 0.109 kg | 0.24 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware kit
Ordering Note CommScope® non-standard product

General Specifications

Thread Size M10

Dimensions

Maximum Stack Height 1
Length 101.092 mm | 3.98 in
Nominal Size 1/2 in | 7/8 in

Material Specifications

Material Type Stainless steel 304

Packaging and Weights

Height, packed 50.8 mm | 2 in
Width, packed 20.32 mm | 0.8 in
Length, packed 20.32 mm | 0.8 in
Included Forty flat washers | Forty lock washers | Ten M10 threaded rods | Twenty hex nuts
Packaging quantity 10
Weight, gross 0.109 kg | 0.24 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification