243095-3
Base Product: 243095-SERIES-HARDWARE
Stainless Steel Hardware Kit for 1/2 in or 7/8 in Block style hangers, includes M10 bolts and hardware, 181.10 mm (7.13 in) length
Specifications
Product Classification
Product Type | Hardware kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 3 |
Length | 181.102 mm | 7.13 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 220.98 mm | 8.7 in |
Width, packed | 114.3 mm | 4.5 in |
Length, packed | 38.1 mm | 1.5 in |
Included | Forty flat washers | Forty lock washers | Ten M10 threaded rods | Twenty hex nuts |
Packaging quantity | 10 |
Weight, gross | 1.42 kg | 3.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 3 |
Length | 181.102 mm | 7.13 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 220.98 mm | 8.7 in |
Width, packed | 114.3 mm | 4.5 in |
Length, packed | 38.1 mm | 1.5 in |
Included | Forty flat washers | Forty lock washers | Ten M10 threaded rods | Twenty hex nuts |
Packaging quantity | 10 |
Weight, gross | 1.42 kg | 3.13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse