244377
Base Product: TORQUE-WRENCH-TOOLS
Torque Wrench for coupling torque of 7-16 DIN connectors, 1-1/4 in opening
Specifications
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Torques DIN connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 31.75 mm | 1.25 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | -0/+2 |
Torque Value | 25.761 N-m | 228 in lb |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 73.66 mm | 2.9 in |
Length, packed | 73.66 mm | 2.9 in |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Torques DIN connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 31.75 mm | 1.25 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | -0/+2 |
Torque Value | 25.761 N-m | 228 in lb |
Packaging and Weights
Height, packed | 381 mm | 15 in |
Width, packed | 73.66 mm | 2.9 in |
Length, packed | 73.66 mm | 2.9 in |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse