245171
Base Product: COLD-SHRINK-SERIES
Cold shrink Kit for 27.99 mm (1.1 in) to 7.37 mm (0.29 in) connections
Specifications
Product Classification
Product Type | Cold shrink kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Application | Provides additional moisture seal for cable connections |
Color | Black |
Dimensions
Width | 53.848 mm | 2.12 in |
Length | 254 mm | 10 in |
Cable Diameter for Seal, maximum | 27.99 mm | 1.102 in |
Cable Diameter for Seal, minimum | 7.37 mm | 0.29 in |
Inner Diameter | 51.31 mm | 2.02 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | IEC 60529:2001, IP67 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 299.72 mm | 11.8 in |
Width, packed | 71.12 mm | 2.8 in |
Length, packed | 45.72 mm | 1.8 in |
Included | One EPDM rubber tube | One sealing foam strip |
Packaging quantity | 1 |
Weight, gross | 0.18 kg | 0.397 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cold shrink kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Application | Provides additional moisture seal for cable connections |
Color | Black |
Dimensions
Width | 53.848 mm | 2.12 in |
Length | 254 mm | 10 in |
Cable Diameter for Seal, maximum | 27.99 mm | 1.102 in |
Cable Diameter for Seal, minimum | 7.37 mm | 0.29 in |
Inner Diameter | 51.31 mm | 2.02 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.6.0 | IEC 60529:2001, IP67 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 299.72 mm | 11.8 in |
Width, packed | 71.12 mm | 2.8 in |
Length, packed | 45.72 mm | 1.8 in |
Included | One EPDM rubber tube | One sealing foam strip |
Packaging quantity | 1 |
Weight, gross | 0.18 kg | 0.397 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse