Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

245173

Base Product: COLD-SHRINK-SERIES

Cold shrink Kit for 16 mm (0.62 in) to 10.54 mm (0.41 in) connections

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cold shrink kit
Product Brand HELIAX®
Ordering Note ANDREW® non-standard product

General Specifications

Application Provides additional moisture seal for cable connections
Color Black

Dimensions

Length 202.946 mm | 7.99 in
Cable Diameter for Seal, maximum 16 mm | 0.630 in
Cable Diameter for Seal, minimum 10.54 mm | 0.415 in
Inner Diameter 53.09 mm | 2.09 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.6.0 | IEC 60529:2001, IP67 | MIL-STD-1344A, Method 1002

Packaging and Weights

Height, packed 299.72 mm | 11.8 in
Width, packed 76.2 mm | 3 in
Length, packed 76.2 mm | 3 in
Included One EPDM rubber tube | Two sealing foam strips
Packaging quantity 1
Weight, gross 0.14 kg | 0.309 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Cold shrink kit
Product Brand HELIAX®
Ordering Note ANDREW® non-standard product

General Specifications

Application Provides additional moisture seal for cable connections
Color Black

Dimensions

Length 202.946 mm | 7.99 in
Cable Diameter for Seal, maximum 16 mm | 0.630 in
Cable Diameter for Seal, minimum 10.54 mm | 0.415 in
Inner Diameter 53.09 mm | 2.09 in

Material Specifications

Material Type EPDM rubber

Environmental Specifications

UV Resistance Test Method UV condensation reference ASTM-G-53, light source UVA 340 fluorescent lamp
UV Resistance, minimum with no degradation ≥1000 hours
Weather Resistance Test Method 04AS00-03.6.0 | IEC 60529:2001, IP67 | MIL-STD-1344A, Method 1002

Packaging and Weights

Height, packed 299.72 mm | 11.8 in
Width, packed 76.2 mm | 3 in
Length, packed 76.2 mm | 3 in
Included One EPDM rubber tube | Two sealing foam strips
Packaging quantity 1
Weight, gross 0.14 kg | 0.309 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant