252026-10KT-P
Base Product: MCLICK-SERIES-HARDWARE
Angle Adapter for Miniature Click-on Hanger, kit of 10, (no hardware included)
Specifications
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Dimensions
Height | 37.592 mm | 1.48 in |
Length | 32.512 mm | 1.28 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 287.020 mm | 11.3 in |
Width, packed | 254.000 mm | 10 in |
Length, packed | 152.400 mm | 6 in |
Packaging quantity | 10 |
Weight, gross | 1.002 kg | 2.21 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Dimensions
Height | 37.592 mm | 1.48 in |
Length | 32.512 mm | 1.28 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 287.020 mm | 11.3 in |
Width, packed | 254.000 mm | 10 in |
Length, packed | 152.400 mm | 6 in |
Packaging quantity | 10 |
Weight, gross | 1.002 kg | 2.21 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse