252027-10KT-P
Base Product: HARDWARE-KITS
Hardware Kit for Miniature Click-on Hanger, includes 5/16" bolts and hardware, 3.24" (82mm) length, kit of 10
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
Dimensions
Maximum Stack Height | 1 |
Length | 82.296 mm | 3.24 in |
Nominal Size | 1/2 in | 1/4 in | 3/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 287.02 mm | 11.3 in |
Width, packed | 254 mm | 10 in |
Length, packed | 152.4 mm | 6 in |
Included | Ten 5/16 in bolts | Ten flat washers | Ten hex nuts | Ten lock washers |
Packaging quantity | 10 |
Weight, gross | 1.002 kg | 2.21 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
Dimensions
Maximum Stack Height | 1 |
Length | 82.296 mm | 3.24 in |
Nominal Size | 1/2 in | 1/4 in | 3/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 287.02 mm | 11.3 in |
Width, packed | 254 mm | 10 in |
Length, packed | 152.4 mm | 6 in |
Included | Ten 5/16 in bolts | Ten flat washers | Ten hex nuts | Ten lock washers |
Packaging quantity | 10 |
Weight, gross | 1.002 kg | 2.21 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse