252029-10KT-P
Base Product: HARDWARE-KITS
Hardware Kit for Miniature Click-on Hangers, includes 5/16" bolts and hardware, 6.72" (170mm) length, kit of 10
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
Dimensions
Maximum Stack Height | 3 |
Length | 170.688 mm | 6.72 in |
Nominal Size | 1/2 in | 1/4 in | 3/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 304.8 mm | 12 in |
Width, packed | 279.4 mm | 11 in |
Length, packed | 25.4 mm | 1 in |
Included | Ten 5/16 in bolts | Ten flat washers | Ten hex nuts | Ten lock washers |
Packaging quantity | 10 |
Weight, gross | 0.581 kg | 1.28 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
Dimensions
Maximum Stack Height | 3 |
Length | 170.688 mm | 6.72 in |
Nominal Size | 1/2 in | 1/4 in | 3/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 304.8 mm | 12 in |
Width, packed | 279.4 mm | 11 in |
Length, packed | 25.4 mm | 1 in |
Included | Ten 5/16 in bolts | Ten flat washers | Ten hex nuts | Ten lock washers |
Packaging quantity | 10 |
Weight, gross | 0.581 kg | 1.28 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse