252134
Base Product: ENTRY-PANEL-SERIES
One 4" Port Entrance Panel 5.5" x 5.5"
Specifications
Product Classification
Product Type | Entrance panel |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 139.700 mm | 5.5 in |
Width | 139.700 mm | 5.5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 129.54 mm | 5.1 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 129.540 mm | 5.1 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 0.18 kg | 0.397 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Entrance panel |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 139.700 mm | 5.5 in |
Width | 139.700 mm | 5.5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 129.54 mm | 5.1 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 129.540 mm | 5.1 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 0.18 kg | 0.397 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse