252137
Base Product: ENTRY-PANEL-SERIES
Six 4" Port Entrance Panel, 2" x 3"
Specifications
Product Classification
Product Type | Entrance panel |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 6 |
Panel Type | Multiple |
Dimensions
Height | 444.500 mm | 17.5 in |
Width | 584.200 mm | 23 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 203.200 mm | 8 in |
Width, packed | 254 mm | 10 in |
Length, packed | 254.000 mm | 10 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 1.75 kg | 3.858 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Entrance panel |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 101.6 mm | 4 in |
Number of Ports | 6 |
Panel Type | Multiple |
Dimensions
Height | 444.500 mm | 17.5 in |
Width | 584.200 mm | 23 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 203.200 mm | 8 in |
Width, packed | 254 mm | 10 in |
Length, packed | 254.000 mm | 10 in |
Included | Entry cap | Hardware | Port |
Packaging quantity | 1 |
Weight, gross | 1.75 kg | 3.858 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse