294657
Cushion Hanger Assembly for 7/8 in corrugated coaxial cable, three holes
Specifications
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | I-Line |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 3 |
Color | Black |
Hanger Type | Cushion hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Height | 25.4 mm | 1.000 in |
Width | 79.8 mm | 3.142 in |
Length | 96 mm | 3.780 in |
Compatible Diameter, maximum | 31 mm | 1.220 in |
Compatible Diameter, minimum | 26.7 mm | 1.051 in |
Nominal Size | 7/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.44 kg | 0.97 lb |
Product Classification
Product Type | Hanger kit |
Product Brand | I-Line |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 3 |
Color | Black |
Hanger Type | Cushion hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Height | 25.4 mm | 1.000 in |
Width | 79.8 mm | 3.142 in |
Length | 96 mm | 3.780 in |
Compatible Diameter, maximum | 31 mm | 1.220 in |
Compatible Diameter, minimum | 26.7 mm | 1.051 in |
Nominal Size | 7/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.44 kg | 0.97 lb |
Documentation & Downloads
Brochure
Product Specification
Technical Publication
Warranty
Brochure
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse