294682
Base Product: ENTRY-PANEL-INSERTS-SERIES
4 in boot cushion insert with 3 holes for 3/8 in corrugated coaxial cable
Specifications
Product Classification
Product Type | Cushion insert |
Product Brand | I-Line |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Corrugated |
Cables per Cushion | 3 |
Color | Black |
Dimensions
Height | 82.55 mm | 3.25 in |
Length | 25.4 mm | 1 in |
Nominal Size | 3/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 99.06 mm | 3.9 in |
Included | Cushion |
Packaging quantity | 1 |
Weight, gross | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cushion insert |
Product Brand | I-Line |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Corrugated |
Cables per Cushion | 3 |
Color | Black |
Dimensions
Height | 82.55 mm | 3.25 in |
Length | 25.4 mm | 1 in |
Nominal Size | 3/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 129.54 mm | 5.1 in |
Length, packed | 99.06 mm | 3.9 in |
Included | Cushion |
Packaging quantity | 1 |
Weight, gross | 0.8 kg | 1.764 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse