31769-5
Base Product: HARDWARE-KITS
Hardware Kit for Standard Hangers, includes 3/8 in hex head bolts and hardware
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 1 |
Length | 19.05 mm | 0.75 in |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 50.8 mm | 2 in |
Included | Hex nuts | Hex screws | Lock washers |
Packaging quantity | 10 |
Weight, gross | 0.29 kg | 0.64 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 1 |
Length | 19.05 mm | 0.75 in |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 50.8 mm | 2 in |
Included | Hex nuts | Hex screws | Lock washers |
Packaging quantity | 10 |
Weight, gross | 0.29 kg | 0.64 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse