48939A-17
Base Product: ENTRY-PANEL-KIT-SERIES
Boot Assembly, 5 in, for four 1/2 in corrugated coaxial cable
Specifications
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Corrugated |
Cables per Cushion | 4 |
Color | Black |
Dimensions
Height | 127 mm | 5 in |
Length | 76.2 mm | 3 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 170.18 mm | 6.7 in |
Length, packed | 78.74 mm | 3.1 in |
Included | Boot | Cushion | Two clamps |
Packaging quantity | 1 |
Weight, gross | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Boot assembly |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Corrugated |
Cables per Cushion | 4 |
Color | Black |
Dimensions
Height | 127 mm | 5 in |
Length | 76.2 mm | 3 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 170.18 mm | 6.7 in |
Length, packed | 78.74 mm | 3.1 in |
Included | Boot | Cushion | Two clamps |
Packaging quantity | 1 |
Weight, gross | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse