9905-71
Base Product: WEATHERPROOFING-TAPE-SERIES
Black 2 in PVC Tape, 20 ft
Specifications
Product Classification
Product Type | Weatherproofing tape |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | Four 1/2 in–1/2 in | Four 1/2 in–7/8 in to device | One 1/2 in–2-1/4 in | Two 1/2 in–7/8 in |
Color | Black |
Dimensions
Width | 50.8 mm | 2 in |
Length | 6096 mm | 240 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 1/4 in | 2-1/4 in | 3/8 in | 5/8 in | 7/8 in |
Material Specifications
Material Type | PVC tape |
Environmental Specifications
Operating Temperature | -10 °C to +80 °C (+14 °F to +176 °F) |
UV Resistance Test Method | PVC tape test method UL 510, ASTM D1000 |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 63.5 mm | 2.5 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 50.8 mm | 2 in |
Packaging quantity | 1 |
Weight, gross | 0.08 kg | 0.176 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Weatherproofing tape |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Provides additional moisture seal for cable connections |
Applications per Kit | Four 1/2 in–1/2 in | Four 1/2 in–7/8 in to device | One 1/2 in–2-1/4 in | Two 1/2 in–7/8 in |
Color | Black |
Dimensions
Width | 50.8 mm | 2 in |
Length | 6096 mm | 240 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 1/4 in | 2-1/4 in | 3/8 in | 5/8 in | 7/8 in |
Material Specifications
Material Type | PVC tape |
Environmental Specifications
Operating Temperature | -10 °C to +80 °C (+14 °F to +176 °F) |
UV Resistance Test Method | PVC tape test method UL 510, ASTM D1000 |
Weather Resistance Test Method | 04AS00-03.6.0 | MIL-STD-1344A, Method 1002 |
Packaging and Weights
Height, packed | 63.5 mm | 2.5 in |
Width, packed | 63.5 mm | 2.5 in |
Length, packed | 50.8 mm | 2 in |
Packaging quantity | 1 |
Weight, gross | 0.08 kg | 0.176 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse