BHD-12
Base Product: BH-SERIES-HANGER-BLOCKS
Double Block Hanger for 1/2 in coaxial cable (LDF4) - Hardware Sold Separately (search 243095-SERIES-HARDWARE for options avaliable)
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Double block hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 4 |
Height | 40.1 mm | 1.579 in |
Width | 33 mm | 1.299 in |
Length | 67.1 mm | 2.642 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.8 cm | 1.496 in |
Width, packed | 17.8 cm | 7.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 0.37 kg | 0.816 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Double block hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 4 |
Height | 40.1 mm | 1.579 in |
Width | 33 mm | 1.299 in |
Length | 67.1 mm | 2.642 in |
Compatible Cable Diameter Range | 15.2–16.3 mm |
Compatible Diameter, maximum | 16.3 mm | 0.642 in |
Compatible Diameter, minimum | 15.2 mm | 0.598 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.8 cm | 1.496 in |
Width, packed | 17.8 cm | 7.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 0.37 kg | 0.816 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Technical Publication
Warranty
Product Compliance Documentation
Technical Publication
Warranty
Other Ways to Browse