BHD-14
Base Product: BH-SERIES-HANGER-BLOCKS
Double Block Hanger for 1/4 inch coaxial cable - Hardware Sold Separately (search 243095-SERIES-HARDWARE for options avaliable)
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Double block hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 4 |
Height | 36.1 mm | 1.421 in |
Width | 19.1 mm | 0.752 in |
Length | 32 mm | 1.260 in |
Compatible Cable Diameter Range | 7–9 mm |
Compatible Diameter, maximum | 9 mm | 0.354 in |
Compatible Diameter, minimum | 7 mm | 0.276 in |
Nominal Size | 1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.8 cm | 1.496 in |
Width, packed | 10.2 cm | 4.016 in |
Length, packed | 14 cm | 5.512 in |
Packaging quantity | 10 |
Weight, gross | 0.11 kg | 0.243 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Double block hanger |
Mounting | Mounting hole clearance for 3/8, 16 UNC or M10 threaded rod |
Dimensions
Maximum Stack Height | 4 |
Height | 36.1 mm | 1.421 in |
Width | 19.1 mm | 0.752 in |
Length | 32 mm | 1.260 in |
Compatible Cable Diameter Range | 7–9 mm |
Compatible Diameter, maximum | 9 mm | 0.354 in |
Compatible Diameter, minimum | 7 mm | 0.276 in |
Nominal Size | 1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.8 cm | 1.496 in |
Width, packed | 10.2 cm | 4.016 in |
Length, packed | 14 cm | 5.512 in |
Packaging quantity | 10 |
Weight, gross | 0.11 kg | 0.243 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse