BK-A5FXEZPT-JC
Base Product: AUTOMATED-PREP-TOOLS
Replacement Blade Kit for A5FX-EZPT automated cable preparation tool
Specifications
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Combination Blades Included | 2 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 7/8 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 99.06 mm | 3.9 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 99.06 mm | 3.9 in |
Packaging quantity | 2 |
Weight, gross | 0.4 kg | 0.882 lb |
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Combination Blades Included | 2 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 7/8 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 99.06 mm | 3.9 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 99.06 mm | 3.9 in |
Packaging quantity | 2 |
Weight, gross | 0.4 kg | 0.882 lb |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse