CAP-4
Base Product: ENTRY-PANEL-SERIES
Snap-in Entry Port Cap, 4"
Specifications
Product Classification
Product Type | Port cap |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Black |
Entry Panel Port Size | 101.6 mm | 4 in |
Panel Type | Multiple |
Dimensions
Nominal Size | NA |
Material Specifications
Material Type | Engineered plastic |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 127 mm | 5 in |
Length, packed | 248.92 mm | 9.8 in |
Included | Entry cap |
Packaging quantity | 1 |
Weight, gross | 0.02 kg | 0.044 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Port cap |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Color | Black |
Entry Panel Port Size | 101.6 mm | 4 in |
Panel Type | Multiple |
Dimensions
Nominal Size | NA |
Material Specifications
Material Type | Engineered plastic |
Packaging and Weights
Height, packed | 127 mm | 5 in |
Width, packed | 127 mm | 5 in |
Length, packed | 248.92 mm | 9.8 in |
Included | Entry cap |
Packaging quantity | 1 |
Weight, gross | 0.02 kg | 0.044 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse