CPT-BKSF4
Base Product: AUTOMATED-PREP-TOOLS
Replacement Blade Kit for CPT-F4B and CPT-F4-D automated cable preparation tools
Specifications
Product Classification
Product Type | Tool accessory |
Product Brand | EASIAX Plus® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Combination Blades Included | 3 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1/2 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 99.06 mm | 3.9 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 99.06 mm | 3.9 in |
Packaging quantity | 3 |
Weight, gross | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tool accessory |
Product Brand | EASIAX Plus® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Combination Blades Included | 3 |
Cutting Blade Life | 150 cable preparations |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 1/2 in |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 99.06 mm | 3.9 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 99.06 mm | 3.9 in |
Packaging quantity | 3 |
Weight, gross | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse