FA-102993-HC3
Base Product: ENTRY-PANEL-KIT-SERIES
HELIAX®, 11-29 mm (0.433-1.142 in) cable entry seal, entry panel port size 4 in
Specifications
Product Classification
Product Type | Cable entry seal |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Hybrid fiber |
Cables per Cushion | 4 |
Color | Black | Blue |
Dimensions
Height | 115.062 mm | 4.53 in |
Width | 115.062 mm | 4.53 in |
Nominal Size | NA |
Packaging and Weights
Included | Cushion | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Cable entry seal |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cable Type | Hybrid fiber |
Cables per Cushion | 4 |
Color | Black | Blue |
Dimensions
Height | 115.062 mm | 4.53 in |
Width | 115.062 mm | 4.53 in |
Nominal Size | NA |
Packaging and Weights
Included | Cushion | Hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse