GKT-L4SG
Base Product: GROUNDING-KIT-PREP-TOOLS
Aluminum Grounding Kit Preparation Tool for 1/2 in corrugated cable SG series grounding kits
Specifications
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for grounding kit attachment |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 1 |
Tool Type | Grounding kit preparation tool |
Dimensions
Nominal Size | 1/2 in |
Material Specifications
Material Type | Aluminum | Steel |
Packaging and Weights
Height, packed | 78.74 mm | 3.1 in |
Width, packed | 22.86 mm | 0.9 in |
Length, packed | 22.86 mm | 0.9 in |
Packaging quantity | 1 |
Weight, gross | 0.42 kg | 0.926 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for grounding kit attachment |
Cutting Blade Life | 150 cable preparations |
Cutting Blades Included | 1 |
Tool Type | Grounding kit preparation tool |
Dimensions
Nominal Size | 1/2 in |
Material Specifications
Material Type | Aluminum | Steel |
Packaging and Weights
Height, packed | 78.74 mm | 3.1 in |
Width, packed | 22.86 mm | 0.9 in |
Length, packed | 22.86 mm | 0.9 in |
Packaging quantity | 1 |
Weight, gross | 0.42 kg | 0.926 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse