PLUG-12
Base Product: ENTRY-PANEL-INSERTS-SERIES
Cushion Plugs for 1/2 in corrugated coaxial cable
Specifications
Product Classification
Product Type | Cushion plug |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Corrugated |
Color | Black |
Dimensions
Length | 76.2 mm | 3 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 304.8 mm | 12 in |
Width, packed | 279.4 mm | 11 in |
Length, packed | 25.4 mm | 1 in |
Included | Five plugs |
Packaging quantity | 5 |
Weight, gross | 0.06 kg | 0.132 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cushion plug |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Corrugated |
Color | Black |
Dimensions
Length | 76.2 mm | 3 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 304.8 mm | 12 in |
Width, packed | 279.4 mm | 11 in |
Length, packed | 25.4 mm | 1 in |
Included | Five plugs |
Packaging quantity | 5 |
Weight, gross | 0.06 kg | 0.132 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse