SHK-24-1-PV2
Base Product: SHK-SERIES-HANGER-BLOCKS
Hanger Kit for single stack for 23.6 to 24.1mm cable; includes ten sets of hardware, angle adapters
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 1 |
Length | 103.9 mm | 4.091 in |
Compatible Cable Diameter Range | 23.6–24.1 mm |
Compatible Diameter, maximum | 24.1 mm | 0.949 in |
Compatible Diameter, minimum | 23.6 mm | 0.929 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic | Stainless steel 304 |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Included | Angle adapter | Hardware |
Packaging quantity | 10 |
Weight, gross | 2.8 kg | 6.173 lb |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 1 |
Length | 103.9 mm | 4.091 in |
Compatible Cable Diameter Range | 23.6–24.1 mm |
Compatible Diameter, maximum | 24.1 mm | 0.949 in |
Compatible Diameter, minimum | 23.6 mm | 0.929 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic | Stainless steel 304 |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Included | Angle adapter | Hardware |
Packaging quantity | 10 |
Weight, gross | 2.8 kg | 6.173 lb |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse