Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SSH-158-3

Base Product: SSH-SERIES-HANGERS

SnapStak® Hanger for 1-5/8 in coaxial cable, triple stack capability, includes reinforcement bar

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hanger kit
Product Brand SnapStak®
Ordering Note ANDREW® standard product (Global)

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Dimensions

Maximum Stack Height 3
Height 40.9 mm | 1.610 in
Width 50.8 mm | 2.000 in
Length 89.9 mm | 3.539 in
Compatible Cable Diameter Range 49–51.1 mm
Compatible Diameter, maximum 51.1 mm | 2.012 in
Compatible Diameter, minimum 49 mm | 1.929 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 22 cm | 8.661 in
Width, packed 15 cm | 5.906 in
Length, packed 14.4 cm | 5.669 in
Packaging quantity 10
Weight, gross 0.6 kg | 1.323 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Hanger kit
Product Brand SnapStak®
Ordering Note ANDREW® standard product (Global)

General Specifications

Cables per Hanger 1
Color Silver
Hanger Type Snap-in hanger
Mounting 3/4 in drilled cable ladder

Dimensions

Maximum Stack Height 3
Height 40.9 mm | 1.610 in
Width 50.8 mm | 2.000 in
Length 89.9 mm | 3.539 in
Compatible Cable Diameter Range 49–51.1 mm
Compatible Diameter, maximum 51.1 mm | 2.012 in
Compatible Diameter, minimum 49 mm | 1.929 in
Nominal Size 1-5/8 in

Electrical Specifications

Return Loss Effect, maximum 0.1 dB
DTF Effect, maximum 0.1 dB

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Vibration Survival ≥4 hours at resonant frequency

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Resistance, minimum with no degredation ≥500 hours in salt spray chamber
Environmental Strength Capability Double cable weight

Packaging and Weights

Height, packed 22 cm | 8.661 in
Width, packed 15 cm | 5.906 in
Length, packed 14.4 cm | 5.669 in
Packaging quantity 10
Weight, gross 0.6 kg | 1.323 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

PIM-Guard™ Solutions
PIM-Guard™ Solutions

Product Specification

Video

PIM-Guard™ Solutions
PIM-Guard™ Solutions