SWH-200-10
Base Product: SSH-SERIES-HANGERS
PIM Free, SnapWrap Cable Management Strap. Bundle multiple cable types and sizes into a 1/2" (12.7mm) to 2" (50.8mm) bundle with Snap-in installation. Package of 10
Features and Benefits
- Manage multiple cables in a single universal wrapping strap
- Replaces hangers and endless combinations of multi-cable grommets
- Simpler BOMs, easier standardization
- Optimized to reduce PIM while maximizing structural integrity (Optimized_to_reduce_PIM)
Specifications
Product Classification
Product Type | Cable management |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Patent Number | For patents see www.cs-pat.com |
Dimensions
Maximum Stack Height | 0 |
Height | 34.8 mm | 1.370 in |
Width | 34.8 mm | 1.370 in |
Length | 228.6 mm | 9.000 in |
Compatible Cable Diameter Range | 12.7–50.8 mm |
Compatible Diameter, maximum | 50.8 mm | 2.000 in |
Compatible Diameter, minimum | 12.7 mm | 0.500 in |
Nominal Size | NA |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Tensile Strength | 6894.760 N/mm² | 1000000 psi |
Vibration Survival | ≥4 hours at resonant frequency |
Wind Speed, survival with 1/2 in (12 mm) radial ice | 201.168 km/h | 125 mph |
Environmental Specifications
Installation temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 5 cm | 1.969 in |
Width, packed | 18 cm | 7.087 in |
Length, packed | 31 cm | 12.205 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cable management |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Patent Number | For patents see www.cs-pat.com |
Dimensions
Maximum Stack Height | 0 |
Height | 34.8 mm | 1.370 in |
Width | 34.8 mm | 1.370 in |
Length | 228.6 mm | 9.000 in |
Compatible Cable Diameter Range | 12.7–50.8 mm |
Compatible Diameter, maximum | 50.8 mm | 2.000 in |
Compatible Diameter, minimum | 12.7 mm | 0.500 in |
Nominal Size | NA |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Tensile Strength | 6894.760 N/mm² | 1000000 psi |
Vibration Survival | ≥4 hours at resonant frequency |
Wind Speed, survival with 1/2 in (12 mm) radial ice | 201.168 km/h | 125 mph |
Environmental Specifications
Installation temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 5 cm | 1.969 in |
Width, packed | 18 cm | 7.087 in |
Length, packed | 31 cm | 12.205 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse