TTS3-153
Base Product: STAND-OFF-ADAPTER-SERIES
Three-way Stand-off Adapter Kit for 1.5–3 in round members, includes UAAI insert
Specifications
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Mounting | 3/4 in through hole |
Dimensions
Material Thickness | 2.591 mm | 0.102 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 12 cm | 4.724 in |
Width, packed | 11 cm | 4.331 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 10 |
Weight, gross | 0.58 kg | 1.279 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Mounting | 3/4 in through hole |
Dimensions
Material Thickness | 2.591 mm | 0.102 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 12 cm | 4.724 in |
Width, packed | 11 cm | 4.331 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 10 |
Weight, gross | 0.58 kg | 1.279 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse