TW-4310-8NM
Base Product: TORQUE-WRENCH-TOOLS
Torque Wrench for coupling torque of 4.3-10 connectors, 22 mm opening
Specifications
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Torques 4.3-10 connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 22.250 mm | 0.876 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | ±0.8 N-m (±7.1 in lb) |
Torque Value | 8.000 N-m | 70.806 in lb |
Packaging and Weights
Height, packed | 165.001 mm | 6.4961 in |
Width, packed | 145.009 mm | 5.709 in |
Length, packed | 330.022 mm | 12.993 in |
Carton Quantity | 10 |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Torques 4.3-10 connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 22.250 mm | 0.876 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | ±0.8 N-m (±7.1 in lb) |
Torque Value | 8.000 N-m | 70.806 in lb |
Packaging and Weights
Height, packed | 165.001 mm | 6.4961 in |
Width, packed | 145.009 mm | 5.709 in |
Length, packed | 330.022 mm | 12.993 in |
Carton Quantity | 10 |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse