TW-N10-5NM
Base Product: TORQUE-WRENCH-TOOLS
Torque Wrench for coupling torque of Nex10 connectors, 11 mm opening
Specifications
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Accepts 1 x Ø15 mm fiber-cable or 1x Ø 6/10 mm flex-tube | Torques Nex10 connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 10.922 mm | 0.43 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | +0/-1 N-m (+0/-8.85 in-lb) |
Torque Value | 5.000 N-m | 44.25 in lb |
Packaging and Weights
Height, packed | 284.48 mm | 11.2 in |
Length, packed | 279.4 mm | 11 in |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wrench |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Accepts 1 x Ø15 mm fiber-cable or 1x Ø 6/10 mm flex-tube | Torques Nex10 connectors |
Calibration | 6 mo |
Tool Type | Torque wrench |
Dimensions
Wrench Opening | 10.922 mm | 0.43 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Tolerance | +0/-1 N-m (+0/-8.85 in-lb) |
Torque Value | 5.000 N-m | 44.25 in lb |
Packaging and Weights
Height, packed | 284.48 mm | 11.2 in |
Length, packed | 279.4 mm | 11 in |
Packaging quantity | 1 |
Weight, gross | 0.89 kg | 1.962 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse